SKU
110060005
Rating:
90% of 100
$19.90
-
+
500mA Lipo Battery 0.5W Solar Pannel Working with Bees modules Acrylic Case

Wireless Sensor Node - Solar Kit is an easy to use bundle created for experimenting with XBee and XBee compatible standalone wireless modules like RFBee and Wifi Bee. Every maker is confronted with the question of selection the right set of components to build Wireless Sensor Node. Wireless Sensor Node - Solar Kit fills this place very appropriately.

The Stem - XBee Carrier provides LDO power supply, charger for LiPo Battery and programming port for XBee compatible modules. The Solar Panel provides the required charging voltage in remote areas. The 500 mAH LiPo Battery provides the backup when the Sun is away. A properly designed and configured wireless module could provide very long hours of usage. For this, put the node to sleep when not transmitting the sensor value. This kit comes with a perfectly made Transparent Box , sets of Screws and Plastic Rivets.

Application Ideas

  • Distributed Wireles Sensor Nodes with XBee or WifiBee or RFBee.

  • Build Data Loggers when connected with Wireless Gateway.

  • Intelligent Home Network

  • Industrial Automation

  • SCADA (Supervisory control and data acquisition.) systems


Technical details

Dimensions 150mm x100mm x30mm
Weight G.W 166g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Wireless Sensor Node 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 8517700000
UPC 841454101574
ROHS 1

Wireless Sensor Node - Solar Kit

Wiki of Wireless Sensor Node - Solar Kit

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Excellent Product This was the exact product I was looking for. Top notch service and delivery. Five stars.

    Review by

    Posted on

Product Faqs


Sort by   
  • Does this work with XBee Series 1?
    Question by: Ignacio Zepeda on 2019-04-06 15:57:28