SKU
109990002
Rating:
100% of 100
$45.00
-
+
RFEM2

RFEM2.4G is an Expansion Module for RF Explorer. It can be plugged in your RF Explorer unit to extend the coverage to 2.4Ghz frequency band.

It gets attached internally to the RF Explorer main board and exhibits a second antenna connector to cover the new band.

Feature

  • Easy to plug in your RF Explorer unit, compatible with all models.

  • Extend band coverage to popular 2.4Ghz technologies such as Wi-Fi, Bluetooth and ZigBee

  • Extend internal FLASH and RAM memory for additional capabilities

  • Lifetime free firmware upgrades available, open to community requested features

  • Currently no firmware support for expansion models is available in WSUB1G PLUS model; this is in current development and is expected in 2018. Please do not assemble any expansion module in WSUB1G PLUS model. For more details please visit www.rf-explorer.com/expansion.


Specification

  • Frequency band coverage: 2400-2484 MHz

  • Standard SMA 50 ohms connector, a matching antenna is included

  • Amplitude resolution: 0.5dBm

  • Dynamic range: -105dBm to -15dBm

  • Absolute Max input power: +5dBm

  • Average noise level (typical): -105dBm

  • RF Generator amplitude: -30dBm to +1dBm

  • Frequency stability and accuracy (typical): +-10ppm

  • Amplitude stability and accuracy (typical): +-3dBm

  • Frequency resolution: 1Khz

  • Resolution bandwidth (RBW): automatic 58Khz to 812Khz


For more info please visit www.rf-explorer.com

For questions and support, please visit https://support.rf-explorer.com.



Technical details

Dimensions 140mm x95mm x105mm
Weight G.W 28g
Battery Exclude

Part List

RFEM2.4G module 1
SMA 50 ohms connector 1
Antenna 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030890100
UPC 841454103851
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. rfem2.4g module
    Rating
    100%
    Very nice unit and it works well and the Windows app works well, had a driver problem but after loading the driver patch from your web site.
    Everything working proper now
    Thanks for this product.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by