SKU
102990026
$32.95
This product is retired, please consider our Netduino Plus 2 as your alternative choice

This product is retired, please consider our Netduino Plus 2 as your alternative choice.

Netduino 2 is an open source electronics platform using the .NET Micro Framework. Featuring a 32-bit microcontroller and a rich development environment. Suitable for engineers and hobbyists alike.
Features
  • Input. Output
    • Interface with switches, sensors, LEDs, serial devices, and more.
    • Netduino 2 combines 22 GPIOs with SPI, I2C, 4 UARTs (1 RTS/CTS), 6 PWM and 6 ADC channels.
  • Code. Debug. Repeat
    • .NET Micro Framework combines the ease of high-level coding and the f eatures of microcontrollers.
  • Very expandable
    • 3rd-party accessories offer pre-built functionality like GPS location, servo control and battery power.
    • Netduino 2 is also pin compatible with Arduino shields.
    • Drivers are required for some Arduino shields
  • Design files includes
    • Netduino 2 is an open source electronics platform.
    • Design files and source code are included.
Specifications
  • Microcontroller : STMicro STM32F2
  • Speed : 120 MHz (Cortex-M3)
  • Code Storage : 192 KB
  • RAM : 60 KB
  • All 22 Digital And Analog Pins: GPIO
  • Digital Pins 0-1: UART 1 RX, TX
  • Digital Pins 2-3: UART 2 RX, TX/PWM
  • Digital Pins 5-6: PWM, PWM
  • Digital Pins 7-8: UART 3 RX, TX(also works as UART 2 RTS, CTS)
  • Digital Pins 9-10: PWM, PWM
  • Digital Pins 11-13: PWM/MOSI, MISO, SPCK
  • Digital Pin SD/SC: SDA/SCL(also works as UART 4 RX, TX)
  • Input: 7.5 - 9.0 VDC or micro USB powered
  • Output: 5 VDC and 3.3 VDC regulated
  • Max Current: 25 mA per pin
  • Digital i/o are 3.3 V--but 5 V tolerant
  • Storage : add-on: sd shields (up to 2 gb)
  • Gobus Ports : none
  • Operating Temperature : 0 - 70 °C (32 - 158 °F)
  • Rohs : rohs compliant
Parts list
  • Netduino 2
  • Four sticky feet
Document

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 57g
Battery Exclude

ECCN/HTS

HSCODE 9032900090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.