SKU
321080035
$19.90
This MCX Probe kit is designed for use with our DSO Quad

notice.png


This MCX Probe kit is designed for use with our DSO Quad. It includes a 60MHz professional probe with hook and tip as well as ground lead and marker ring. There's also a switch for you to shift from X1 mode to X10 mode.


Specification

  • Oscilloscope input capacity 10pF - 40pF

  • Attenation 1:1 10:1

  • Input capacity 98pF ±10% @1:1, 33pF ±4PF @ 10:1

  • Internal resistance 12Ω±10% @1:1 9MΩ ± 1% @10:1

  • Bandwidth 20MHZ(±3dB)@1:1 60MHZ(±3dB)@10:1

  • Max input voltage 600V(AC p-p) or 200V(DC+AC p-p)


Technical details

Dimensions 190mm x55mm x24mm
Weight G.W 52g
Battery Exclude

Part List

MCX Probe Kit (X1 X10) for DSO Quad 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454114741
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:19:35

    Hi,Max~ We are very grateful for your comments.

    Answer by: admin on 2018-12-18 02:19:35