SKU
101020041
Rating:
100% of 100
$19.90
Based on the color sensor TCS3414CS Grove compatible interface Programmable interrupt function User-Defined Upper and lower threshold settings

Note: This sensor will EOL soon, please consider the new version Grove - I2C color sensor V2.



The video shows how to recognize different colors with the sensor and then to drive the lamp lighting in blue, green, yellow, orange and red accordingly.


This module is based on the color sensor TCS3414CS with digital output I2C. Based on the 8*2 array of filtered photodiodes and 16-bits analog-to-digital converters, you can gain the color chromaticity of ambient light or the color of objects. Of the 16 photodiodes, 4 have red filters, 4 have green filters, 4 have blue filters and 4 have no filter(clear). With the synchronization input pin, external pulsed light source can provides precise synchronous conversion control.

Features

  • Grove compatible interface

  • 16-Bit digital output with I 2C at 400 kHz

  • SYNC Input Synchronizes Integration Cycle to Modulated Light Sources

  • Operating temperature range -40°C to 85°C

  • Programmable interrupt function with User-Defined Upper and lower threshold settings

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Grove - I2C Color Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108221
ROHS 1

Grove - I2C Color Sensor

Wiki of Grove - I2C Color Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Settles every disagreement if something is blue or purple It probably would be great in other projects, but for me, I use it to end arguments over what color some object is.

    Review by

    Posted on

Product Faqs


Sort by