SKU
103020006
Rating:
100% of 100
$2.90
-
+
I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield

I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield. It can use with Universal 4 Pin to X2 4 Pin cable and connects up to 7 I2C divices which may cover most developing purpose.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 10g
Battery Exclude

Part List

Grove - I2C Hub 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454108207
ROHS 1

Drinking Reminder Water Bottle with AllThingsTalk

Do you often forget to drink water when you are busy? Welcome to try our drink reminder water bottle.

Grove - I2C Hub

This wiki is for Grove - I2C Hub.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Very useful.
    Well packaged.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.