SKU
110990092
Rating:
97% of 100
$3.90
-
+
Use this cable to connect two I2C Grove modules to one I2C Stem connector
Use this cable to connect two I2C Grove modules to one I2C Stem connector. This cable is compatible to all I2C Grove modules. It will be very useful when you need to connect more than one I2C device to your Grove System.
More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 140mm x90mm x11mm
Weight G.W 49.5g
Battery Exclude

ECCN/HTS

HSCODE 8544422100
UPC 841454108634
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Very useful.
    Well packaged.

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  7.  
    Rating
    100%
    functional cables They work as expected

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.