
This quality EVA case is the perfect companion for your RF Explorer unit.
It will protect your device and has enough room for your antennae.
Size: 15 x 11.5 x 7 cm (5.9 x 4.5 x 2.7 inch)
Techsupport
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com.
As for the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 68g |
Battery | Exclude |
Part List
RF Explorer EVA carrying case | 1 |
ECCN/HTS
HSCODE | 4202129000 |
UPC | 841454114192 |
ROHS | 1 |
Posted on
Posted on
Posted on
Product Faqs