SKU
321080039
Rating:
100% of 100
$2.99
-
+
This is a BNC to MCX converter cable for Seeed Studio DSO Quad
This is a BNC to MCX converter cable for Seeed Studio DSO Quad.You can directly convert any other probe from other Digital Storage Oscilloscope to DSO Quad.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454114710
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Cable works.

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:24:02

    Yes, this BNC to MCX adapter is compatible with the SARK-110. thanks.

    Answer by: admin on 2018-12-18 02:24:02