SKU
110990001
Rating:
80% of 100
$3.99
-
+
This is the probe cable for Logic Shrimp
This is the probe cable for Logic Shrimp. It has a 1×5 connector and 5 leads with tweezer-style test clips.
More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 80mm x120mm x12mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 8544422100
UPC 841454106258
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
    could be cheaper

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.