SKU
102990037
Rating:
83% of 100
$19.50
-
+
Assembled USB infrared remote control receiver/transmitter v2 designed by DangerousPrototypes

Assembled USB infrared remote control receiver/transmitter v2 designed by DangerousPrototypes.com. Use a remote control with your computer, view infrared signals on a logic analyzer, capture and replay remote control buttons, and play TV POWER codes.


Features

  • NEW: 100mA constant current IR transmitter with improved range

  • NEW: Infrared frequency measurement

  • NEW: Pin breakout area

  • Infrared remote control decoder (RC5)

  • Infrared signal logic analyzer

  • Capture and replay infrared signals

  • USB connection, USB bootloader for easy updates

  • Supported in WinLIRC

  • Open source (CC-BY-SA)

The internal self-test is performed on each IR Toy before it ships.

  • Infrared Toy Manual

  • Infrared Toy v2 hardware design overview

  • Infrared Toy forum


This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.


Techsupport

This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

Part List

USB Infrared Toy v2 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454102021
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. nice product
    Rating
    100%
    I received the item very soon after placing the order. Just that I needed to update the firmware for use on irscrutinizer.

    Review by

    Posted on

  2. Generally Ok (used with custom firmware)
    Rating
    80%
    I use this board on Linux with some custom firmware to drive a 37khz infra-red serial port. The latest batch of boards need a 100uf capacitor placed across 5V and GND to keep the MCU from dropping bytes.

    Review by

    Posted on

  3. Defective
    Rating
    20%
    Worked 2 days, then was defective (LED constantly blinking, not recognized by the OS anymore). Bad quality.

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    80%
    The firmware is highly unstable after long periods of usage, but that is the fault of DangerousPrototypes, not SeeedStudio.

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    80%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    20%
    never seemed to work I received the USB Infrared Toy v2 very excited to read out the IR code of my TV remote control.
    I installed the driver, it shows up as a COM Port in windows device manager, all fine.
    Starting selftest tool on correct COM port, doesnt work:
    Starting test!
    Opening IR Toy on COM10 at 115200bps...
    Starting IR TOY self-test...
    Error sending data
    Getting self-test result...
    after this the IR Toy v2 is shown as Unknown Device in the Device Manager and I dont even have a COM port to it anymore, unplug and reconnect doesnt help it comes back as unknown device. trying again the next day it shows up again as COM port. But once I use it turns into the unknown device. Same with WinLIRC.
    Maybe by piece is damaged. I dont know. As shipping to Europe is as expensive as the Toy itself, I didnt bother with it anymore. Instead I bought a banana pro, with Armbian it does what I want, i.e. reading the IR codes as ON/OFF times.

    Review by

    Posted on

Product Faqs


Sort by