SKU
101020009
$3.90
Line finder is designed for line following robotic

Line finder is designed for line following robotic. It consists two parts - an IR emitting LED and an IR sensitive phototransistor. It can output digital signal to a microcontroller so the robot can reliably follow a black line on a white background, or vice versa.


FEATURES

  • Grove compatible interface

  • Small size

  • 5V DC power supply

  • Indicator LED

  • Digital output

  • Distance adjustable


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.




Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 9031900090
USHSCODE 9027106000
UPC 841454108030
ROHS 1

Grove - Line Finder

Grove-Line finder is designed for line-following robot. It has an IR emitting LED and an IR sensitive phototransistor. It can output digital signal to a microcontroller so that the robot can reliably follow a black line on white background, or vice versa.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by