SKU
102990010
Rating:
80% of 100
$37.99
-
+
Papilio is an open-source FPGA project intended for education, hobbyists, engineers, or anyone interested in learning Digital Electronics in a friendly community

Papilio is an open-source FPGA project intended for education, hobbyists, engineers, or anyone interested in learning Digital Electronics in a friendly community.


The Papilio One 250K comes fully assembled with a Xilinx XC3S250E and 4Mbit SPI Flash memory.


Education

The Papilio provides an easy introduction to FPGA,Digital Electronics, and SOC (System on a Chip) design.

Hobbyists

Quickly learn client-level programming to build your own supercharged parallel processing projects.

Engineers

Get ideas up and running quickly with simple hardware designed for rapid prototyping.

Wings

The Papilio One provides six 8-bit Wing slots that allow the use of premade hardware modules, community designed modules, or your own custom designed modules.


Which Size?

Not sure whether to purchase the Papilio One 250K or Papilio One 500K? Take a look at this comparison page.


Papilio Community

For more information including quickstart guides and all downloads visit the Papilio.cc community.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471500150
UPC 841454105183
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.