SKU
102990030
$34.90
This product is discontinued, please consider the Logic Pirate as an alternative product

PRODUCT DETAILS

This product is discontinued, please consider the Logic Pirate as an alternative product.
The Logic Shrimp is a medium speed, low-cost logic analyzer with a USB interface. It can capture up to 256K samples at 20MHz. Compatible with the open source SUMP logic analyzer client.
Logic Shrimp does not come with probe, click here to buy: Logic Shrimp probe cable
  • 4 channels @ 256K samples per channel
  • 20/12/6/3/2/1MHz capture rates, and lower
  • Simple edge change triggers on all channels, adjustable pre/post
  • trigger samples
  • SUMP protocol compatible
  • USB connection, USB upgradable
  • Open source (CC-BY-SA)
Resources
This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 9030900090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ