SKU
101020020
Rating:
100% of 100
$7.90
-
+

The Grove - PIR Motion Sensor(Passive Infrared Sensor) is an easy-to-use motion sensor with Grove compatible interface. Simply connecting it to Base Shield and programming it, it can be used as a suitable motion detector for Arduino projects.

This Grove - PIR Motion Sensor(Passive Infrared Sensor) can detect infrared signal caused by motion. If the PIR sensor notices the infrared energy, the motion detector is triggered and the sensor outputs HIGH on its SIG pin. The detecting range and response speed can be adjusted by 2 potentiometers soldered on its circuit board, The response speed is from 0.3s - 25s, and max 6 meters of detecting range.


The Grove - PIR Motion Sensor(Passive Infrared Sensor) is an easy-to-use motion sensor with Grove compatible interface. Simply connecting it to Base Shield and programming it, it can be used as a suitable motion detector for Arduino projects. For example, the PIR Motion Sensor are commonly used in security alarm systems and automatic lighting applications.


The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion Sensor Max Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion Sensor Max Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensor Max Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion Sensor - Large Lens version Max Distance:9m
Angle:< 120°
Large lens which can support long range and wide angle
2.54mm standard connector
PIR Motion sensor module Max Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Mini PIR Motion Sensor Module Max Distance:7m
Angle:< 100°
Mini-size

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Features

  • Grove compatible interface

  • Voltage range: 3V–5V

  • Size: 20mm x 40mm

  • Detecting angle: 120 degree

  • Detecting Max distance: 6m (3m by default) 

  • Adjustable detecting distance and holding time

 

Applications

  • Motion Sensor

  • Motion Detector

  • Security Alarm System

  • Human Detection System

 

Note

Potentiometers are not included.

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 12g
Battery Exclude
Voltage range 3V–5V
Detecting angle 120 degree
Detecting distance max 6m (3m by default)

Part List

Grove - PIR Motion Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473305100
UPC 841454107835
ROHS 1

Burglar Alarm with PIR Motion Sensor

This article explains Burglar Alarms with a PIR Motion Sensor.

Halloween Candy Machine

Make a Candy Machine when Halloween is coming.

Grove - PIR Motion Sensor

This sensor allows you to sense motion, usually human movement in its range. Simply connect it to Grove - Base shield and program it, when anyone moves in its detecting range, the sensor will output HIGH on its SIG pin.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by