SKU
102990014
$39.90
FEZ Mini is a tiny board running Microsoft

PRODUCT DETAILS

FEZ Mini is a tiny board running Microsoft .NET Micro Framework. This means you can write code with much more efficiency using the C# programming language under free Microsoft Visual C# express. The pinout is BasicStamp2 compatible. Includes USB cable. Many libraries are already included like FAT file system on SD cards, threading, UART, SPI, I2C, GPIO, PWM, ADC, DAC and many more.
Features
  • Basic Stamp pin compatible
  • 72Mhz 32-bit ARM7 LPC2387 processor
  • USBizi-100 Chipset
  • ~148KB free Flash
  • ~62KB free RAM
  • USB client (for Debugging, custom or Emulates keyboard, mouse or CDC)
  • microSD card support (SDHC support, 4-bit SD Bus, over 2GB support) using microSD Expansion
  • TCP/IP support using WIZnet W5100 chip
  • 36 programmable IOs
  • 6 PWM Outputs
  • 8 analog Inputs, 1 analog Output
  • 3 x UART TTL, 1 x RS232
  • 2 x SPI
  • 1 x I2C
  • 1 x CAN
Pack list
  • Fez mini board x1
  • Mini USB cable x1
Documents
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE 9032900090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ