SKU
102990004
Rating:
93% of 100
$12.90
-
+
Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip

Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip. CPLDs can give you the logic you need, with the pinout you want, while saving board space and board revisions.

The CoolRunner-II XC2C CPLD has two separate banks of pins that can operate at different voltages, internal pull-up resistors, and pin keepers. This development board from Dangerous Prototypes will help you build your first custom logic chip using simple schematic entry, Verilog, or VHDL.

  • XC2C64A CPLD with 64 macrocells

  • On-board 1.8volt supply for the core

  • On-board 3.3volt supply for pins

  • Separate pin banks can be operated at different voltages (1.2volt to 3.3volt)

  • Selectable 1.8volt, 3.3volt, and external supply for each pin bank

  • LEDs for output

  • Push button for input

  • Populated JTAG header

  • Easy to program with the Bus Pirate and Bus Blaster

  • Open source (CC-BY-SA)

Resources

Techsupport

This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.


Technical details

Dimensions 80mm x80mm x11.8mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454101031
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.