SKU
102990001
Rating:
80% of 100
$12.90
-
+
Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip

Ever get stuck choosing the right logic chip combination or voltage level translator? Give up the hunt and create your own custom logic chip. CPLDs can give you the logic you need, with the pinout you want, while saving board space and board revisions.


The Xilinx XC9500XL family has some of the cheapest and readily-available CPLDs. This development board from Dangerous Prototypes will help you build your first custom logic chip using simple schematic entry, Verilog, or VHDL.

  • XC9572XL CPLD with 72 macrocells

  • 5volt tolerant inputs

  • On-board 3.3volt power supply for core and pins

  • Selectable 3.3volt or external supply for pins (1.8volt to 3.3volt)

  • LEDs for output

  • Push button for input

  • Populated JTAG header

  • Easy to program with the Bus Pirate

  • Open source (CC-BY-SA)


Resource


Techsupport

This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.


Technical details

Dimensions 52mm x29mm x11mm
Weight G.W 8g
Battery Exclude

Part List

XC9572XL CPLD development board v1b 1

ECCN/HTS

HSCODE 8504909000
USHSCODE 8504902000
UPC 841454101024
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by