SKU
108990013
$6.90
This is a common bicycle dynamo (Friction) which generates 6v 3w power

111.png


This is a common bicycle dynamo (Friction) which generates 6v 3w power. Just install this dynamo on your bicycle's right rear seat stay or right front fork. The dynamo should be located ahead of the mounting bracket. To avoid the dynamo from contacting your bicycle wheel, just press the dynamo down, then you will have faster riding speed. Use this dynamo to light up LEDs, or something else... Save energy, save the planet.


Size: 8X31X20.5CM
weights: 170 g

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 100mm x80mm x40mm
Weight G.W 176g
Battery Exclude

Part List

Bicycle Dynamo With Bracket - 6V 3W 1

ECCN/HTS

HSCODE 8501310000
USHSCODE 8501104060
UPC 841454111726
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by