SKU
110990037
Rating:
98% of 100
$1.50
-
+
Grove - Universal 4 Pin connector 90° is the white 4-pin buckled connector used on Stem, Twigs and the Grove cables, the pin spacing is 2mm

111.png


Grove - Universal 4 Pin connector 90° is the white 4-pin buckled connector used on Stem, Twigs and the Grove cables, the pin spacing is 2mm. There are 10 connectors per bag, Users can use them to DIY.

DOCUMENTS

Please visit OPL page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

Part List

1

ECCN/HTS

HSCODE 8536901100
USHSCODE 8536694051
UPC 841454107408
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    80%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
    As per product descriptions None

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.