
Grove - Universal 4 Pin connector is the white 4-pin buckled connector used on Stem, Twigs and the Grove cables, the pin spacing is 2mm. There are 10 connectors per bag, Users can use them to DIY.
Documents
Please visit OPL page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
1 |
ECCN/HTS
HSCODE | 8536901100 |
USHSCODE | 8536904000 |
UPC | 841454107415 |
ROHS | 1 |
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Posted on
Product Faqs
Hi,Dear.We will have this product in stock after our holiday.
Sorry, we don't have the plan to see the cable ends recently. You might need to buy the grove cables back and revise by yourself.
My Eagle can't work with this component in the library. The parts appear fine in both the schematic and board, but none of the pins seem to be valid. I can't run a wire to them without using the ALT key in the schematic, but then the wires don't show o
Hi Akeem, we are sorry for the inconvenience to you. The TE Connectivity 1735446-4 may just similar to the Grove connector. We buy this product from our local electronic manufacturer. If you need a larger quantity for this product, please send email to
Sorry, we do not have a 3D Modle for this connector.
Hi,you can keep in touch with our custom service(jianye.huang@seeedstudio.com),he'll help you.
For the same reason I do not think I can use Grove systems. I have no way to specify to the board manufacturer (even if it is seeed studio!!!) what the part is, and I could never use another board assembler to make Grove compatible hardware. I need a real part number and ideally a STP model in order to think of making anything that uses Grove.
Hello, I also have the demand for SMT connectors for an own special board with Grove connectors. Do you know any supplier for them can you offer them yourself? Regards, Siegfried