SKU
101020042
$13.90
-
+
The 80cm Infrared Proximity Sensor is a General Purpose Type Distance Measuring Sensors, this sensor takes a continuous distance reading and returns a corresponding analog voltage with a range of 10cm (4") to 80cm (30")

The 80cm Infrared Proximity Sensor is a General Purpose Type Distance Measuring Sensors, this sensor takes a continuous distance reading and returns a corresponding analog voltage with a range of 10cm (4") to 80cm (30"). Can be used in TVs,personal computers ,cars and so on.

Features

  • Grove interface compatible

  • Wide supply voltage range: 2.5V-7V


Interface

This sensor is quite small and use a tiny connector called the Japan Solderless Terminal (JST) connector. These connectors have three wires: ground, vcc, and the output. Because the sensor fire continuously and don't need any clocking to initiate a reading, it is easy to interface with any microcontroller. for the seeeduino, the wire convert the 3-wire to 4-wire ,to compatible with the twig interface of Grove .

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

Part List

Grove - 80cm Infrared Proximity Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 90230000
UPC 841454108788
ROHS 1

Arduino101 BLE Autonomous Rover

Augmenting the Arduino101 BLE Rover with sensors for autonomous driving.

Flappy Duino

FlappyBird is no longer on the App Store. For sometime I missed it. I had this project last year (2014, when FlappyBird is still hot) as part of the "Arduino Day" event. The idea is to recreate the game using simple hardware, and also change th

People Counting

Simply use IR distance & Ultrasonic to detect the bi-directional in & out.

Grove - 80cm Infrared Proximity Sensor

Wiki of Grove - 80cm Infrared Proximity Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by