SKU
101020035
Rating:
100% of 100
$1.90
-
+
This protoshield allows you to add your own circuitry or components to your Grove system prototypes

This protoshield allows you to add your own circuitry or components to your Grove system prototypes. This allows you access to all four lines from the connector cable ? S0, S1, VCC and GND. There is also an extra normally-open button to take advantage of. The hole spacing makes using normal DIP-format ICs and other components very simple. You may wish to purchase more for future use in advance.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 60mm x60mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Protoshield 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC 841454107828
ROHS 1

Grove - Protoshield

Wiki of Grove - Protoshield

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.