SKU
101020025
Rating:
100% of 100
$2.90
-
+
The tilt-switch twig is the equivalent of a button, and is used as a digital input

The tilt-switch twig is the equivalent of a button, and is used as a digital input. When the switch is level it is open, and when tilted, the switch closes. It is wired to the SIG line, NC is not used on this twig. There's a surface-mount resistor .

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x10mm
Weight G.W 9g
Battery Exclude
Input Voltage 3.3V / 5V

Part List

Grove - Tilt Switch 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454107507
ROHS 1

Grove - Tilt Switch

The Grove-Tilt Switch is the equivalent of a button, and is used as a digital input. Inside the tilt switch is a pair of balls that make contact with the pins when the case is upright. Tilt the case over and the balls don’t touch, thus not making a connec

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.