SKU
101020017
Rating:
100% of 100
$2.90
The potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector

The potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 130mm x90mm x19.5mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Rotary Angle Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473.30.5100
UPC 841454107750
ROHS 1

Using Grove-Rotary Angle Sensor(P) to Control Grove LED

Using Arduino/Genuino 101 to control the brightness of an LED through Grove-Rotary Angle Sensor(P) .

Lección 9 : Módulo potenciómetro de Grove

En esta lección vamos a aprender a conectar y programar el módulo potenciómetro de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 9 : Potentiometer Grove module.

In this lesson you will learn how to connect and program the potentiometer grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Rotary Angle Sensor

The rotary angle sensor produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduin

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by