SKU
103020005
Rating:
98% of 100
$2.90
-
+

Grove compatible interface Switching higher voltage and current LED indicator PDF guidance provided

 

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs. 

  

The Relay is a digital normally open switch that controls a relay capable of switching much higher voltages and currents than your normal Arduino boards. When set to HIGH, the LED will light up and the relay will close allowing current to flow. The peak voltage capability is 250V at 10 amps.


Please exercise great care when working with mains voltages— if in doubt contact a professional such as a licensed electrician for help.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 42mm x24mm x18.5mm
Weight G.W 19g
Battery Exclude

Part List

Grove - Relay 1
User Guide 1

ECCN/HTS

HSCODE 85364110
USHSCODE 85364100
UPC 841454107774
ROHS 1

Grove Smart Plant Care Kit

Grove Smart Plant Care Kit

Smart Home by ReSpeaker Core v2 0 and Wio Link

We use the respeaker core v2.0 and wio link to control light and fan by IFTTT. We connect the light through Grove-delay to Wio link and fan through Grove-Infrared_Receiver to Grove-Infrared_emitter attached to Wio link.

ReRouter - Make an Extensible IoT Router

Make a cool router and also a printer at the same time

Lección 13 : Módulo Grove de relé.

En esta lección vamos a aprender a conectar y programar el módulo GROVE de relé.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 13 : Relay Grove module.

In this lesson you will learn how to connect and program the relay grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Relay

The Grove-Relay module is a digital normally-open switch. Through it, you can control circuit of high voltage with low voltage, say 5V on the controller. There is an indicator LED on the board, which will light up when the controlled terminals get closed.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Works as described. I would really like to see a multi-channel i2c device

    Review by

    Posted on

  3.  
    Rating
    100%
    I need to buy same (female) connectors as used on the PCB, not on cable. Can you provide them, or tell me exact manufacturer reference?

    Thanks

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    80%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    80%
    function is good. good

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:32:03

    Hi~The version 1.1 is 5V compatible,and both 3V and 5V is ok for V1.2.So it is HLS8L-DC3-S-C now.

    Answer by: admin on 2018-12-18 02:32:03
  • Question by: admin on 2018-12-18 02:23:31

    Hi there, you can connect to raspberry directly through GPIO, it is digital signal, you can set it to high or low to control it. You can connect the grove red cable to 5v, black cable to gnd, and the yellow cable to gpio port of raspberry pi. thanks.

    Answer by: admin on 2018-12-18 02:23:31
  • Question by: admin on 2018-12-18 02:21:11

    Thanks for sharing&nbsp;<a href="http://uspstrackingdetails.com/usps-saturday-sunday-delivery-time/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">USPS Saturday hours</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://uspstrackingdetails.com/usps-tracking/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">tracking number USPS</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://uspstrackingdetails.com/usps-hold-mail/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">Hold mail</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://uspstrackingdetails.com/usps-hold-mail/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">USPS mail hold</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://uspstrackingdetails.com/usps-lost-tracking-number/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Lost tracking number</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://uspstrackingdetails.com/post-office-hours/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">USPS service hours</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://calendario-2018.info/calendario-janeiro-2018/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Nice Print Data</span></a><p style="margin:0in;font-family:Calibri;font-size:11.0pt">&nbsp;</p> <p style="margin:0in;font-family:Calibri;font-size:11.0pt">&nbsp;</p> <p style="margin:0in;font-family:Calibri;font-size:11.0pt">&nbsp;</p>

    Answer by: admin on 2018-12-18 02:21:11