SKU
107020000
Rating:
100% of 100
$1.90
-
+

Grove - Buzzer is a simple yet enjoyable twig to use. It can output noise at a volume over 85 dB and is integrated with Grove interface, which makes it easy to connect and experiment by just plug & play. It is a perfect add-on for all kinds of Arduino projects and human-machine interfaces.

PRODUCT DETAILS

Key Feature

  • Piezoelectric buzzer with wide compatibility
  • Grove interface, plug & play
  • Awsome volume (sound output: > 85 dB)

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Description

This is a simple yet enjoyable twig to use. The piezo can be connected to digital outputs and will emit a tone when the output is high. Alternatively, it can be connected to an analog pulse-width modulation output to generate various tones and effects. If you would like to connect Grove - Buzzer as well as other Grove modules to Arduino boards, we recommend Grove Base Shield V2.0 for Arduino.  

Comparision

ProductSpecificationsFeatures
Grove-Buzzer Resonant frequency: 2300±300Hz

sound output:>85 dB
active: requires only DC voltage, loud sound
Grove Passive Buzzer Resonant frequency: 2700Hz

sound output:>80 dB
passive: requires AC signal, pleasant sound

Application

  • An add-on for any kind of human-machine interface
  • Microwave ovens
  • Doorbell
  • Alarm device
  • Electrical alarm
  • Timer

Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 10g
Battery Exclude
Operating Voltage 3.3-5V
Sound Output ≥85dB
Resonant Frequency 2300±300Hz

Part List

Grove - Buzzer 1

ECCN/HTS

HSCODE 8531909000
USHSCODE 8473305100
UPC 841454108597
ROHS 1

LEARN AND DOCUMENTS

Learn

A portable distance alarm that will give light and sound warning when people get into your one meter circle.
Create a simple breathalyzer with LinkIt One microcontroller.
Millions of gallons of water are wasted every year. Learn to conserve water with this project!
This project shows how to use create a low-profile security keypad using the Kinetis K80 and an MPR121.
Millions of gallons of water are wasted every year. Learn to conserve water with this project!
My first steps with the Grove 'plug & play' components. This is primarily a Buzzer.
Many people may be interested in origami, so am I. Sometimes,it is necessary to add some electronic devices make it perfect. I have tried a paper bus recently. And cool play maker an idea horn with Techbox Tricks. We use buzzer simulate ...
A motor driven sun shade, DIYed for the shine block balcony of my home, controlled by IR remote. There're some kind shade controller in market, but they are expensive and take too much space home. So what I made is a cheap home-brew driver ...
Connecting a water sensor to an Arduino is great way detect leak, spill, flood, rain etc. It can be used the presence, level, volume and/or absence of water. While this could remind you your plants, there better Grove for that. The has array ...
This is a remote control car. Not controlled by ubiquitous remotes, like joystick, but set of NFC cards. That makes it challenge to rational thinking. Want run smoother and faster? depends on how you design the commands executes. ...
In this lesson you will learn how to connect and program the buzzer grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
In this lesson you will learn how to connect and program the buzzer grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
The Grove - Buzzer module has a piezo buzzer as the main component. The piezo can be connected to digital outputs, and will emit a tone when the output is HIGH. Alternatively, it can be connected to an analog pulse-width modulation output to generate vari

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
    Good quality, works well
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
     
    By
  6. Rating
    100%
     
     
    By

FAQ