SKU
101020039
Rating:
100% of 100
$9.90
-
+
This 3-axis Accelerometer module is based on MMA7660FC with Digital Output I2C

This 3-axis Accelerometer module is based on MMA7660FC with Digital Output I2C. This Module can be used for sensing data changes, product orientation, and gesture detection through an interrupt pin (INT).It is a very low power, low profile capacitive MEMS sensor.

Features

  • Grove compatible interface

  • 3 axis motion/orientation sensing

  • Digital Output (I2C)

  • 10,000 g shock survival

  • RoHS/WEEE lead-free compliant

  • 5VDC input


Application Ideas

  • Motion Detection of Robot

  • Mobile Phone/ PMP/PDA: Orientation Detection (Portrait/Landscape),Image Stability, Text Scroll, Motion Dialing, Tap to Mute


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 20mm x20mm x15mm
Weight G.W 8g
Battery Exclude

Part List

Grove - 3-Axis Digital Accelerometer(±1.5g) 1
Grove - Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108887

Tilt Activated Spinning Fan Light Stick

Portable LED color stick reacts to your shaking motion. With extra fan and alarm.

Plug 'n Play Remote Control Sailboat

This article describes how to get the BeagleBone Green working as a device controlled from your mobile phone that can send back status updates (position and attitude) to the controller.

Make Game with Rainbowduino

Do you remember the Snake game? It's very simple, but funny. We build a snake game with Rainbowduino, LED Matrix and 3-axis Accelerometer. It's controlled by gravity.

Grove - 3-Axis Digital Accelerometer(±1.5g)

3-Axis Digital Accelerometer is the key part in projects like orientation detection, gesture detection and Motion detection. This 3-Axis Digital Accelerometer(±1.5g) is based on Freescale’s low power consumption module, MMA7660FC.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by