SKU
108090002
Rating:
100% of 100
$24.90
-
+
servo, EMAX ES9257 2.5kg& .05 sec Micro Digital 3D Tail Servo, 3d tail servo, 3d servo
Note: This servo is recommended to use at 4.8V. (damage under higher voltage is not covered by warranty)
Kit Include: 1 x digital servo with servo horns

Technical details

Dimensions 61mm x55mm x35mm
Weight G.W 40g
Battery Exclude

Part List

digital servo with servo horns 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454109846
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.