SKU
319010351
Rating:
100% of 100
$3.00
Easy prototypes with QFP size surface mount chips
Easy prototypes with QFP size surface mount chips. Currently available in 0.50mm, 0.65mm, and 0.80mm. 
  • 32-80pin xQFP packages (TQFP, VQFP, LQFP, etc)
  • Each pin brought to a header
  • Open source (CC-BY-SA) design by DangerousPrototypes.com
Don't know your size? See choosing a breakout board 


If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 45mm x45mm x1.5mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
UPC 841454115359
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.