SKU
110990057
Rating:
100% of 100
$4.90
-
+
USe this cable to connect two servo to Grove system with only 1 cable
USe this cable to connect two servo to Grove system with only 1 cable. Compatible with RB-421, MG-995, SG-90, SG-5010.
More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454108627
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by