SKU
101020018
Rating:
90% of 100
$2.90
-
+

Concise design 5V working voltage Easy to use Low power consumption Grove compatible interface

111.png

Grove - Water Sensor detects the presence of water using exposed PCB traces. The sensor is made up of interlaced traces of Ground and Sensor signals. The sensor traces are weakly pulled up using 1 MΩ resistor. The resistor will pull the sensor trace value high until a drop of water shorts the sensor trace to the ground trace. This circuit will work with digital I/O pins of Arduino or you can use it with the analog pins to detect the amount of water induced contact between the grounded and sensor traces.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Features

  • Grove compatible interface

  • Low power consumption

  • High sensitivity

Technical details

Dimensions 40mm x20mm x12mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Water Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9026900000
USHSCODE 8473.30.5100
UPC 841454107354
ROHS 1

Smart Crops: Implementing IoT in Conventional Agriculture!

Our mission with nature is to preserve it, designing and implementing technologies and monitoring methods with the help of IoT via Helium.

RedHat Summit 2017 - Codestarter BOM

Red Hat Summit 2017 Codestarter Bill of Materials and setup instructions.

Water Sensor Project

Connecting a water sensor to an Arduino is a great way to detect a leak, spill, flood, rain etc.

Grove - Water Sensor

Wiki of Grove - Water Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
    Great part Hassle free installation.

    Review by

    Posted on

  4.  
    Rating
    80%
    work good. good

    Review by

    Posted on

Product Faqs


Sort by