SKU
101020037
$3.90
-
+

Fast response Compact modular design Low power consumption Grove compatible interface

This is a simple touch sensor module. You can use it to replace a traditional push button. Using the TTP223-B touch detector IC It measures the capacitance of a metallic pad. It can detect the change in capacitance when a finger is near it. This is the same technology used in the iPhone touch screen. So you can place the metallic pad under a non-metallic surface such as a plastic or glass sheet and it will still work as a button. This may be useful for projects that need to be waterproof. You can also make a secret button by placing it inconspicuously behind a smooth surface. For instance, you could place them under a nonmetallic card table and by casually pressing the right location on a tabletop surface you could mysteriously control your DIY project. 


Features 

  • Grove compatible interface 

  • 2.0-5.5V DC supply 

  • response time max about 60mS at fast mode, 220mS at low power mode @VDD=3V 

  • Low power consumption 

  • 2.0cm x 2.0cm twig module 

  • Power indicator led 


Applications

  • Inconspicuous button 

  • Waterproofed electric product 

  • Button key replacement


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

          

Technical details

Dimensions 60mm x60mm x11mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Touch Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454107491
ROHS 1

Using Grove Touch Sensor To Control Grove LED

How to connect and use Grove Touch Sensor to control Grove LED socket kit.

Dorothy – a project for those away from home

Using a LinkIt one with a colour LCD to show how far one is from a home location. The colour changes depending on the distance, and can drop location markers at will to "redefine" home if needed.

DeskPomo

The Pomodoro Technique is a time management method developed by Francesco Cirillo in the late 1980s. The technique uses a timer to break down work into intervals traditionally 25 minutes in length, separated by short breaks.

Lighting Slippers

A child came to see me and asked for a pair of shoes, which could light up in the dark. Unluckily, I didn’t have one pair at hand. However, I had some LED modules and house slippers. And a Logic DC Jack could serve as the main board. Search some materials

The Bus Horn

Many people may be interested in origami, so am I. Sometimes,it is necessary to add some electronic devices to make it perfect. I have tried to make a paper bus recently. And a cool play maker have an idea to make a bus horn with Techbox Tricks.

Iron Man 4th Generation Arc Reactor

DIY an Iron Man 4th Generation Arc Reactor

Lesson 6 : Touch sensor Grove module(Spanish)

In this lesson you will learn how to connect and program the touch sensor grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 6 : Touch sensor Grove module.

In this lesson you will learn how to connect and program the touch sensor grove module.

Grove-Touch Sensor

Wiki of Grove-Touch_Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by