SKU
101020011
Rating:
96% of 100
$5.90
-
+

Grove - Temperature & Humidity Sensor is a high quality, low-cost digital temperature and humidity sensor based on the DHT11 module.

Grove - Temperature & Humidity Sensor is a high quality, low-cost digital temperature and humidity sensor based on the new DHT11 module.
 
DHT11 is the most common temperature and humidity module for Arduino and Raspberry Pi. It is widely favored by hardware enthusiasts for its many advantages. E.g. Low power consumption and excellent long-term stability. Relatively high measurement accuracy can be obtained at a very low cost. The single-bus digital signal is output through the built-in ADC, which saves the I/O resources of the control board.
 
On top of that, Grove - Temperature & Humidity Sensor uses the upgraded version of DHT11. The new version of the DHT11 module replaces resistive humidity components with capacitive humidity components, the temperature and humidity measurement range is wider, temperature resolution is higher. You can check the following figure for more detail. 

DHT11 New VS Old
DHT11 New VS Old
 
There is another famous DHT sensor in our website--Grove DHT22. Compared with DHT22, the DHT11 sensor is more cost-effective, but the measurement range and accuracy are lower. The Grove DHT11 can be a low-cost alternative to the Grove DHT22 when accuracy requirements are not as high. Please refer to the following table for the difference between those two: 
ITEMGrove - DHT11Grove - DHT22
Humidity
Range 5 ~ 95%RH 0 ~ 100%RH
Accuracy ±5% (Typical) ±2% (Typical)
Temperature
Range -20 ~ 60℃ -40 ~ 80℃
Accuracy ±2% (Typical) ±0.5% (Typical)

 

Features

  • Full range temperature compensation Calibrated
  • Single bus digital output
  • High precision capacitive humidity sensor
  • Long transmission distance and excellent long-term stability
  • Low power consumption
  • Cost-effective

Applications

  • Weather station
  • Automatic control
  • Testing and inspection equipment

Hardware Overview 

DHT11 pinmap
hardware overview

Technical details

Dimensions 40mm x20mm x8mm
Weight G.W 10g
Battery Exclude
Input Voltage 3.3V & 5V
Measuring Current 1.3 - 2.1 mA
Measuring Humidity Range 5% - 95% RH
Measuring Temperature Range -20 - 60 ℃

Part List

Grove - Temperature & Humidity Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 8473305100
UPC 841454107552
ROHS 1

Toilet Management System

Using the system multiple persons can share a single toilet efficiently.

Grove - Temperature & Humidity Sensor

This temperature & humidity sensor provides a pre-calibrated digital output. A unique capacitive sensor element measures relative humidity and the temperature is measured by a negative temperature coefficient (NTC) thermistor. It has excellent reliability

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
    work well good

    Review by

    Posted on

Product Faqs


Sort by