SKU
101020038
Rating:
80% of 100
$2.90
This is a Grove interface compatible Magnetic switch module

This is a Grove interface compatible Magnetic switch module. It is based on encapsulated dry reed switch CT10. CT10 is single-pole, single throw (SPST) type, having normally open ruthenium contacts. The sensor is a double-ended type and may be actuated with an electromagnet, a permanent magnet or a combination of both. The magnetic switch is a wonder tool for designers who would like to turn a circuit on and off based on proximity.


Features

  • Grove compatible interface

  • 2.0cm x 2.0cm twig module

  • Minimum external parts

  • 10W rating

  • Rugged encapsulation


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 90mm x50mm x12mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Magnetic Switch 1
Grove - Cable 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8473.30.5100
UPC 841454108009
ROHS 1

Grove - Magnetic Switch

Wiki of Grove - Magnetic Switch

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.