SKU
102990041
Rating:
90% of 100
$37.15
-
+
universal bus interface that talks to electronics from a computer serial terminal 1Hz-40MHz frequency measurement 5 volt tolerant pins-0-6volt measurement probe 1kHz-4MHz pulse-width modulator, frequency generator 10Hz-1MHz low-speed logic analyzer

Bus Pirate v4 is a universal bus interface that talks to electronics from a computer serial terminal. Get to know a chip without writing code. Eliminates a ton of early prototyping effort with new or unknown chips. Seeed Studio is the official manufacturer and supporter of the Bus Pirate project. Version 4 is the next generation Bus Pirate hardware, but it's not as stable as Bus Pirate v3.


If you're just starting out with the Bus Pirate we still recommend v3 - it's cheaper, more reliable, and has all the same major features. See a Bus Pirate v4 vs v3 comparison. Protocols 1-Wire, I2C, SPI, JTAG, asynchronous serial (UART), MIDI, PC keyboard, HD44780 LCDs, and generic 2- and 3-wire libraries for custom protocols.


Features

  • USB interface, USB powered

  • 5volt tolerant pins

  • 0-6volt measurement probe

  • 1Hz-40MHz frequency measurement

  • 1kHz-4MHz pulse-width modulator, frequency generator

  • On-board multi-voltage pull-up resistors

  • On-board 3.3volt and 5volt power supplies with software reset

  • Macros for common operations

  • Bus traffic sniffers (SPI, I2C)

  • Transparent USB->serial bridge mode

  • 10Hz-1MHz low-speed logic analyzer

  • Custom support in AVRDUDE, Flashrom, OpenOCD

  • AVR STK500 v2 programmer clone

  • Scriptable from Perl, Python, etc.

  • A bootloader for easy USB firmware updates

  • Open source (CC 0/public domain)


New in Bus Pirate v4

  • 256K program space, 4 times more flash than v3

  • Integrated, on-board USB (faster)

  • Data storage EEPROM to store settings

  • Software pull-up voltage selection: 3.3volt, 5volt, or external supply

  • 2 extra I/O pins

  • Multipurpose button

  • Bus Pirate v4 vs v3 comparison


Firmware Upgrade Notification

  • If you are unsatisfied with the current firmware version, please check with the newly upgrade firmware v6.1.

  • Each Bus Pirate v4 is tested before it leaves the factory, but please keep in mind that v4 is still experimental, unproven hardware. If in doubt please buy the cheaper Bus Pirate v3, it is still manufactured and actively supported. This hardware is distributed in the hope that it will be useful, but without any warranty; without even the implied warranty of merchantability or fitness for a particular purpose.

  • If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

Part List

Bus Pirate v4 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 85389030
UPC 841454111160

Bus Pirate v3 (assembled)

The BusPirate v3 is a universal bus interface that talks to electronics from a PC serial terminal, eliminating a ton of early prototyping effort when working with new or unknown chips.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    After updating to alternate firmware it covers my needs (thanks to @agatti and co)

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    It's all good. I've talked with it using screen program. Self test did not yield any errors. Have not tried to use it with something else yet.

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    60%
     

    Review by

    Posted on

  13.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  14.  
    Rating
    100%
    Bus Pirate v4 Most time i use this for IC interface verification. In these disciplines the bus pirate is without any competition. My second application is very fast T&M tools. In these disciplines he makes my HW complete. Best tool in its class

    Review by

    Posted on

  15.  
    Rating
    20%
    Garbage The firmware is incomplete out of the box and development has been abandoned by dangerous prototypes. I'm not talking missing features - rather, this thing is actually broken. The firmware frequently hangs and can only be recovered with a hard reset. If you have time to waste you could try your luck with the community firmware. Get the v3 instead.

    Review by

    Posted on

Product Faqs


Sort by