SKU
103990006
Rating:
100% of 100
$27.00
-
+
A breakout board with the latest 5th generation FTDI FT2232H USB 2
A breakout board with the latest 5th generation FTDI FT2232H USB 2.0 IO
chip. The FT2232 is a USB to serial converter like the FT232, but with a
bunch more features:
  • USB 2.0 Hi-Speed (480Mb/s)

  • 2 Independent USB to serial ports

  • 2 MPSSE modules with I2C, SPI, and JTAG

  • General purpose IO pins

  • 3.3volts

  • Supported JTAG debugger in OpenOCD, urJTAG, and others

  • Multi-platform support, GPL drivers

The breakout board includes an EEPROM for custom USB descriptors and
VID/PIDs.

Documents
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

Part List

FT2232H USB 2.0 Hi-Speed breakout board 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454109310
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.