SKU
319030010
Rating:
100% of 100
$3.50
High quality protoboard gives you 9x15cm of building space for through-hole components with 2
High quality protoboard gives you 9x15cm of building space for through-hole components with 2.0mm spaced holes. It is compatible with Bee series products (Xbee and Bluetooth bee, GPSbee,RFbee), GROVE system (Electronic brick 2.0).

Technical details

Dimensions 190mm x100mm x2mm
Weight G.W 41g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.