SKU
102990005
Rating:
80% of 100
$15.00
This is a A 16-bit, 5V tolerant input-only buffer for the Open Logic Sniffer logic analyzer

This is a A 16-bit, 5V tolerant input-only buffer for the Open Logic Sniffer logic analyzer.

Specifications

  • 16 input-only channels

  • Populated with the ON Semi MC74LCX16245DTG Transceiver.

  • All inputs are 5V tolerant, can take up to 7V signals for short durations.

  • Propagation delay of 4.5 nS, making the Buffer Wing capable of 200 MHz

  • Supports live insertion and removal

Note

The 16-bit Buffer Wing does not ship with the headers populated in order to allow the end user the greatest flexibility in deciding the final configuration.

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 70mm x50mm x5mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
    Useful bit of kit Excellent manufacturing quality, hopefully a useful bit of kit.

    Review by

    Posted on

  4.  
    Rating
    20%
    Sadly useless I had hoped this would work but I can't get it to be useful at all.
    The hardware appears OK but the software is worthless.
    There are 3 programs that are supposed to work with this:
    1) SUMP - supposedly designed for this board. Has not been worked on since 2008. Needs RXTX that is not compatable with x64 systems. Replacements for RXTX not known to work.
    2) sigrok's PulseView - frequently gives "generic unspecified error" - anyone who writes code that generates messages like that should give up programming.
    3) Open Bench Logic sniffer version 3.08 - ish-works but few decoders. Even then, the sample time is uselessly small.
    I strongly caution against buying this unless you can be sure of finding functional software for it.

    Review by

    Posted on

Product Faqs


Sort by