SKU
102010007
Rating:
87% of 100
$43.00
-
+
Built around ATmega 2560 @ 16MHz Massive GPIOs: 70 digital I/Os, 16 Analog input and 4 UART etc Small form factor, 30% smaller than Arduino Mega 3.3V and 5V dual mode Can be powered through a battery or through a AC to DC adaptor

Seeeduino Mega is a powerful micro-controller derived from Arduino Mega. It features ATmega2560 processor which brings a large number of I/O pins, as much as 70 digital I/O, 16 analog inputs, 14 PWM, and 4 hardware serial ports. Compared to Arduino Mega, we shrunk the volume of Arduino Mega by at least 30% and made it 100% compatible with Seeed Shield products. And as a member of Seeeduino series, Seeeduino Mega inherits deliberate details from Seeeduino, like selectable operating voltage(3.3V/5V), right angle reset button, and so on.


Features

  • ATmega 2560 @ 16MHz

  • Selectable 5V/3.3V operation

  • 70 Digital IO

  • 16 Analog inputs

  • 14 PWM outputs

  • 4 Hardware serial ports (UART)

  • Compatible with most Arduino Duemilanove and Diecimila Shields

  • Small form factor, 30% smaller than Arduino Mega

  • Easy to program, no additional hardware is required to load firmware – just plug to a USB port and you’re good to go.

  • ICSP Header

  • Can be powered through a battery or through a AC to DC adaptor

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 54g
Battery Exclude

Part List

Seeeduino Mega 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8471500150
UPC 841454103394

Seeeduino Mega

Wiki of Seeeduino Mega

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    can not speak to quality was not enduser however as the purchaser I received no complaints so assume all is good.

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.