SKU
108100002
$10.50
Pretty nice Gear Motor with dust-proof enclosure, running at 6v 60rpm

Please consider Gear (reduction ) motor p12 6V 60RPM as an alternative.


Pretty nice Gear Motor with dust-proof enclosure, running at 6v 60rpm.

Specifications

  • Operating Voltage: DC 2.4 ~ 6.0V

  • No Load Speed: 55 ~ 70rmp

  • No Load Current: 30 ~ 70mA

  • Max. Efficiency Speed: 40 ~ 52rpm

  • Max. Efficiency Current: 350 ~ 450mA

  • Torque: 0.7 ~ 1.2kg.cm

  • Stall Current: 500 ~ 700mA

  • Stall Torque: 3.0 ~ 4.0kg.cm

Technical details

Dimensions 50mm x50mm x12mm
Weight G.W 13g
Battery Exclude

Part List

Gear Motor 6V 60rpm - Dustproof 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454109174
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by