SKU
323010011
Rating:
100% of 100
$1.90
-
+
A really nice stand for DSO Nano v1/v2 or DSO Quad
A really nice stand for DSO Nano v1/v2 or DSO Quad. It's made of aluminium alloy, with beautiful black color. Take one home if you want to free your hands!

Technical details

Dimensions 110mm x80mm x34mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 7326909000
UPC 841454114482
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.