SKU
106100001
Rating:
100% of 100
$9.50
Please consider LiPo Rider Proas alternative product
Please consider LiPo Rider Proas alternative product.
Li-po Rider is a power module with Lipo battery charge management and boost circuit designed for MCU projects with standard USB output interface.
Please note that Li-po rider can not be used on charging your iphone or other smart-phones. If you are building a customized iphone charger, please wait until Li-po rider pro is available.
Features
  • Charge a Li-po battery from USB/Solar/wall adaptor
  • Automatic adjust charge current
  • Automatic recharge
  • User output power switch
Specifications
  • Up to 400mA charge current
  • Up to 5v 350mA supply ability
  • Less than 100mV ripple @300mA
  • Dimension: 47*37.5*6.6 (mm)
Applications ideas
  • Mobile USB Host power
  • Energy harvester
  • Sport equipments
  • Robotics
  • Navigation
  • Other off the grid projects
Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude

ECCN/HTS

HSCODE 8504902000

Posture Control Night Light with Change Color and Count Down

The bedroom needs a small night light, so we designed one. The switch mode is interesting.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • can i have the documents technique of Li-po Rider ?
    Question by: youssef on 2019-04-19 12:18:32