SKU
110990035
Rating:
100% of 100
$2.50
-
+

125Khz, EM4100 standard

attention icon

Note

This tag can work with the 125Khz RFID module.

 
125Khz, EM4100 standard.
 
Combo includes:
  • Different color key tag * 3
  • Blank card with Serial Number * 2
Compatible with RDM630 module.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 28g
Battery Exclude

ECCN/HTS

HSCODE 8523521000
USHSCODE 85235100
UPC 841454100393
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by