SKU
103990023
Rating:
100% of 100
$19.50
-
+
Built-in reset button for BEE modules 3.3V and 5V dual mode USB 2.0 protocol BitBang mode ready Breakout pads for pin headers

UartSBee V4 is a compact USB to serial adapter equipped with BEE (20pin 2.0mm) sockets. With integrated FT232 IC, It can be used for programming or communicating with MCU applications. On the other hand, you may connect your PC to various wireless applications via the BEE compatible modules.


Features

  • Reset button for BEE modules

  • 3.3V and 5V dual power output

  • 3.3V and 5V IO compatible

  • USB 2.0 protocol

  • BitBang mode ready

Application

  • USB Serial adapter to communicate with TTL/CMOS level Serial devices

  • Programmer for Arduino and compatible boards

  • USB Adapter of BEE modules for PC wireless function



Technical details

Dimensions 80mm x55mm x7mm
Weight G.W 8g
Battery Exclude

Part List

UartSBee V4 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8517700000
UPC 841454102199
ROHS 1

UartSBee V4

Wiki of UartSBee V4

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by