SKU
102990003
Rating:
96% of 100
$6.90
Control HD44780 LCDs from the Bus Pirate with this breakout board

Control HD44780 LCDs from the Bus Pirate with this breakout board. The Bus Pirate LCD mode uses an adapter because there aren't enough pins to control a character display. You can build it with a few chips on a bread board, or you can buy this one ready-made. Includes a short connector cable. Every sale directly supports open source development of the Bus Pirate.


FEATURES

  • ŸSupports the most common HD44780 1x16 connector
  • ŸContrast adjustment
  • ŸConnection indicator LED
  • ŸBacklight connections adjustable
  • ŸMany backlights can be dimmed
  • ŸCompatible with Bus Pirate v3.x and v2go (all production versions)
  • ŸIncludes connector cable (Bus Pirate and LCD NOT included)
  • ŸUses DP6037 standard PCB footprint
  • ŸOpen source (CC-0/Public Domain)
  • ŸEach unit is tested before it leaves Seeed Studio
  • If you are looking for a compatible LCD, one is available here.


DOCUMENTS

Technical details

Dimensions 120mm x95mm x12mm
Weight G.W 23g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    I like it very much for testing LCDs

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.