SKU
321080036
Rating:
100% of 100
$17.50
This P6100 probe can be used with general purpose oscilloscope having a 1MΩ input impedance and bandwidth up to 100MHZ
This P6100 probe can be used with general purpose oscilloscope having a 1MΩ input impedance and bandwidth up to 100MHZ. It is also compatible with our DSO Nano if you have a TRS 3.5mm to BNC converter


Specifications:
  • Net Weight:  64g
  • Cable Length: 120CM
Temperature:
  • Operating  -10°C -- +50°C
  • Non operating   -20°C -- +75°C
  • Humidity  85% relative humidity
Pack list:
  • Probe X1
  • Probe Tip X1
  • Ground lead X1
  • Marker Ring X2
  • Tip Locating Sleeve X1
  • Adjustment Tool X1

Technical details

Dimensions 170mm x100mm x16mm
Weight G.W 53g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
UPC 841454114734
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by