SKU
311130001
Rating:
100% of 100
$3.70
-
+
There are total 5 pins on the encoders, 3 of them on one side are for rotary encoding which need a simple circuit to supply DC 5V
There are total 5 pins on the encoders, 3 of them on one side are for rotary encoding which need a simple circuit to supply DC 5V. The remaining 2 pin go short whenever pressed. Please refer to example scheme for more clear understanding.


In the middle of 3 pins' side is COM port connect to GND .

And other pins (A and B same side of GND) separate pull to +5v via 10k ohm resisters .

Connect the A and B directly to Arduino IO pins.

Arduino usage: http://www.arduino.cc/playground/Main/RotaryEncoders

Technical details

Dimensions 50mm x70mm x11.7mm
Weight G.W 5g
Battery Exclude

Part List

Rotary Encoder with Switch 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471500150
UPC 841454116608
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.