SKU
311020000
Rating:
100% of 100
$5.50
Foot switch with PVC material case
Foot switch with PVC material case. Anti-skid design,1 meter cable length.

Size:80.5(L) x 81.5(W) x 30.5(H) mm


Technical details

Dimensions 115mm x82mm x70mm
Weight G.W 191g
Battery Exclude

ECCN/HTS

HSCODE 8536500000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by