SKU
110990061
$42.00
2WD Arduino compatible mobile robot development platform 2 high-quality micro-speed motor Tough aluminium body with mounting holes Variety of sensors can be added

This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. Compare with the last mobile platform, this one has a tough aluminium body with mounting holes, you can add Variety of sensors to make it more interesting.


Features

  • 2WD Arduino compatible mobile robot development platform

  • 2 high-quality micro-speed motor

  • Tough aluminium body with mounting holes

  • Variety of sensors can be added


Specification

  • 2WD Mobile platform Motors: 3-6V DC

  • Speed: 70cm/S

  • Dimensions: 170mm (diameter)

  • Weight: 400g


Package list

  • Aluminium chassis X1

  • wheels X2

  • Motors X2

  • Omni-directional Wheel x1


Instruction Manual

Technical details

Dimensions 240mm x195mm x100mm
Weight G.W 717g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by